Brand: Killark
Catalog ID: B7CA-WFDB-62080
Killark B7C Series of Hazardous Location Circuit Breaker Enclosures provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer), Schneider (Square D), and ABB breakers.
Action
DP
Actuator
Molded Case Circuit Breaker Operator
Application
Locations such as petroleum refineries, chemical and petroleum plants with indoor and outdoor processes. Motor control and circuit protection in locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fiber and flyings, and areas which are subject to corresion, weather, and dampness.
Catalog Number
B7CA-WFDB-62080
Color
Aluminum
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lacquer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
2
Operating Temperature Celcius Max
40 Degree
Series
B7C
Type
Circuit Breaker Enclosure
UPC
783936098609
Depth
9.125
Height
18 in
Weight
46 lb
Width
11 in
Amperage Rating
80 A
Frequency Rating
60 Hz
Primary Voltage
600 VAC/250 VDC
Number Of Wires
3
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E83969