
Brand: Killark
Catalog ID: GRK-BC
Blank cover for GRK Series enclosures.
Application
For use with GRK Series enclosures.
Catalog Number
GRK-BC
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures Series
Type
Blank Cover
UPC
783936232324
Dimensions
8.5 in x 2 in x 8.44 in
Gross Weight with Packaging
2.8
Height
8.44 in
Length
8.5 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514 / E83696