HUBBELL
Image of COT-2CG COT-2CG - 3/4" T Hub, Aluminum Combo Conduit Body
* Representative image
Image of COT-2CG COT-2CG - 3/4" T Hub, Aluminum Combo Conduit Body

COT-2CG - 3/4" T Hub, Aluminum Combo Conduit Body

Brand: Killark

Catalog ID: COT-2CG

3/4" T Hub, Aluminum Combo Conduit Body

  • Combination bodies have threaded and set screw hubs
  • Prepackaged with body, cover, and gasket
  • For use with IMC and EMT conduit
  • Covers furnished with stainless steel screws
  • NPSM threads
  • Type 3 rated with Rigid / IMC conduit

CO series offers a combination of using a EMT or Rigid/IMC conduit to provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. The CO series is offered in aluminum with superior corrosive protected electro-statically applied paint. A stamped aluminum cover and neoprene gasket are provided.

Product details

General

Application

To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.

Catalog Number

COT-2CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CO

Type

Conduit Body With Cover & Gasket

UPC

783936067780

Dimensions

Dimensions

7 in x 3 in x 2 in

Gross Weight with Packaging

0.48

Height

2 in

Hub Size

3/4"

Length

7 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

UL File Number

E3397

Logistics

Carton Quantity

10