HUBBELL
Image of EAC-1 EAC-1 - E Series Fitting, Aluminum, 1/2" C Conduit Body Threaded
* Representative image
Image of EAC-1 EAC-1 - E Series Fitting, Aluminum, 1/2" C Conduit Body Threaded

EAC-1 - E Series Fitting, Aluminum, 1/2" C Conduit Body Threaded

$29.62 USD

Brand: Killark

Catalog ID: EAC-1

E Series Fitting, Aluminum, 1/2" C Conduit Body Threaded

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Application

For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAC-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165103

Dimensions

Dimensions

4.906 in x 1.313 in x 1.438 in

Gross Weight with Packaging

0.2

Height

1.438 in

Hub Size

1/2"

Length

4.906 in

Weight

0.2 lb

Width

1.313 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10