Brand: Killark
Catalog ID: EALB-1
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Application
For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EALB-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body
UPC
783936165004
Dimensions
4.375 in x 1.313 in x 2.125 in
Gross Weight with Packaging
0.21
Height
2.125 in
Hub Size
1/2"
Length
4.375 in
Weight
0.21 lb
Width
1.313 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10