HUBBELL
Image of EBLB-5 EBLB-5 - E Series Fitting, Aluminum, 1-1/2" LB Conduit Body Threade
* Representative image
Image of EBLB-5 EBLB-5 - E Series Fitting, Aluminum, 1-1/2" LB Conduit Body Threade

EBLB-5 - E Series Fitting, Aluminum, 1-1/2" LB Conduit Body Threade

Brand: Killark

Catalog ID: EBLB-5

E Series Fitting, Aluminum, 1-1/2" LB Conduit Body Threade

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Application

For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EBLB-5

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165547

Dimensions

Dimensions

6.875 in x 2.5 in x 3.75 in

Gross Weight with Packaging

1.05

Height

3.75 in

Hub Size

1-1/2"

Length

6.875 in

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

2