HUBBELL
Image of ECC300 ECC300 - 3" Galvanized Steel, Edge Conduit Clamp
Image of ECC300 ECC300 - 3" Galvanized Steel, Edge Conduit Clamp

ECC300 - 3" Galvanized Steel, Edge Conduit Clamp

Brand: Killark

Catalog ID: ECC300

3" Galvanized Steel, Edge Conduit Clamp

Product details

General

Application

  • Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.

Catalog Number

ECC300

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Galvanized

Material

Steel

Type

Edge Conduit Clamp

UPC

783936391304

Dimensions

Dimensions

6 in x 6 in x 0.1 in

Gross Weight with Packaging

2.32

Height

0.1 in

Hub Size

3"

Length

6 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

UL File Number

E213669

Logistics

Carton Quantity

10

Resources and downloads