HUBBELL
Image of EML4530B2G EML4530B2G - EML Series LED High Bay/ Low Bay, Hazardous Rated 45 Watt, 120-277 VAC 5000K, 2880 Lumens
Image of EML4530B2G EML4530B2G - EML Series LED High Bay/ Low Bay, Hazardous Rated 45 Watt, 120-277 VAC 5000K, 2880 Lumens

EML4530B2G - EML Series LED High Bay/ Low Bay, Hazardous Rated 45 Watt, 120-277 VAC 5000K, 2880 Lumens

Brand: Killark

Catalog ID: EML4530B2G

The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product details

General

Catalog Number

EML4530B2G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

2,001-5,000 lm

Lumens

3479

Mounting Type

Wall Bracket

Optic Type

Glass Globe - Fluted

Series

EML

UPC

783936084541

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

77.3

Voltage Rating

120-277 VAC

Wattage

45 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2