HUBBELL
Image of EQF3219 EQF3219 - 32W Fluorescent 120VDC HSG/Globe Luminaire
Image of EQF3219 EQF3219 - 32W Fluorescent 120VDC HSG/Globe Luminaire

EQF3219 - 32W Fluorescent 120VDC HSG/Globe Luminaire

Brand: Killark

Catalog ID: EQF3219

32W Fluorescent 120VDC HSG/Globe Luminaire

The EQF Series fixture an explosion proof fixture that uses Compact Fluorescent lamps. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Catalog Number

EQF3219

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Optic Type

Glass Globe - Clear

Series

EQF

UPC

783936103785

Electrical Ratings

Voltage Rating

120 VDC

Wattage

32 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads