HUBBELL
EQF8430B2G - 84W Fluorescent 120-277V 3/4" Wall Mount with Guard
Image of EQF8430B2G EQF8430B2G - 84W Fluorescent 120-277V 3/4" Wall Mount with Guard
Image of EQF8430B2G EQF8430B2G - 84W Fluorescent 120-277V 3/4" Wall Mount with Guard

EQF8430B2G - 84W Fluorescent 120-277V 3/4" Wall Mount with Guard

Brand: Killark

Catalog ID: EQF8430B2G

84W Fluorescent 120-277V 3/4" Wall Mount with Guard

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25? stanchion or 90? wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.

The EQF Series fixture an explosion proof fixture that uses Compact Fluorescent lamps. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EQF8430B2G

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Wall Bracket
  • Wall Bracket

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

EQF Series

UPC

783936149714

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

84 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1