HUBBELL
Image of ESXR120AA2G ESXR120AA2G - 120V Red Strobe, 3/4" Pendant with Guard
Image of ESXR120AA2G ESXR120AA2G - 120V Red Strobe, 3/4" Pendant with Guard

ESXR120AA2G - 120V Red Strobe, 3/4" Pendant with Guard

Brand: Killark

Catalog ID: ESXR120AA2G

120V Red Strobe, 3/4" Pendant with Guard

The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

Product details

General

Catalog Number

ESXR120AA2G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Flashing

Light Source

Xenon

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Red

Series

ESX

UPC

783936106496

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2