Brand: Killark
Catalog ID: EYD-9TM
Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.
Application
To minimize the passage of gases and vapors from one electrical installation to another through the conduit system while offering a degree of ventilation and draining of condensation. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.
Catalog Number
EYD-9TM
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Zinc Plated Iron
Series
EYD Series
Type
Sealing Fitting
UPC
783936111810
Gross Weight with Packaging
21.2
Height
9.21 in
Hub Size
3-1/2"
Weight
14.88 lb
Width
4.625 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
Ratings
3R
UL File Number
E10514
Carton Quantity
1