HUBBELL
Image not found
Image not found
play
Linkosity®
Discontinued

Linkosity, Cordset, Female3-Wire, 10A 600V AC,10in Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG1003PA010S

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 3-Wire, 10A 600V AC, PA Wire Code, 10' Length, Stainless Hex Nuts

  • Linkosity
  • Cordset
  • Female
  • Double End

Green/Yellow/Black Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG1003PA010S

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585184869

Dimensions

Outside Diameter

0.71

Weight

4 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10