HUBBELL
Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A
Image of RPL30P Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A
Image of RPL30P Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A

Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RPL30P

Locking Devices, Twist-Lock®, Accessories, Replacement Sealing Ring for 30A

Replacement Sealing Ring for 30A

Replacement Locking Ring

General

Application

For 30A

Catalog Number

RPL30P

Color

Item Type

Accessories

Specifications

  • Boot Application - 20/30A Standard Twist-Lock®
  • Product Type - Weatherproof Boots and Rings
  • Version - Threaded Ring

UPC

783585050072

Dimensions

Display Size

Standard

Weight

0.05 lb

Electrical Ratings

Connectivity

Screw Terminals

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10