HUBBELL
Image of GASK805N GASK805N - 1-1/2" Gasket, Duraloy 8
* Representative image
Image of GASK805N GASK805N - 1-1/2" Gasket, Duraloy 8

GASK805N - 1-1/2" Gasket, Duraloy 8

Brand: Killark

Catalog ID: GASK805N

1-1/2" Gasket, Duraloy 8

Form 8 neoprene cover gaskets offers a wide range of temperatures and durability and resists degradation more than natural or synthetic rubber. When the application is applied to our conduit it becomes suitable for wet locations.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK805N

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Series

Duraloy 8

Type

Gasket

UPC

783936481715

Dimensions

Diameter - Outside

1.28 in

Dimensions

8 in x 3 in x 1 in

Gross Weight with Packaging

0.03

Height

1 in

Hub Size

1-1/2"

Length

8 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50