HUBBELL
Image of GRK-BC GR Series, Blank Cover GRK, Cast Aluminum Type 4, Screw Cover Enclosure
* Representative image
Image of GRK-BC GR Series, Blank Cover GRK, Cast Aluminum Type 4, Screw Cover Enclosure

GR Series, Blank Cover GRK, Cast Aluminum Type 4, Screw Cover Enclosure

Brand: Killark

Catalog ID: GRK-BC

GR Series, Blank Cover GRK Type 4,Screw Cover Enclosure

  • Threaded blank screw covers provide easy access to interior
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard for a Type 4X rating
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.

Product details

General

Application

  • For use with GRK Series enclosures.

Catalog Number

GRK-BC

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

GR Enclosures

Type

Blank Cover

UPC

783936232324

Dimensions

Dimensions

8.5 in x 2 in x 8.44 in

Gross Weight with Packaging

2.8

Height

8.44 in

Length

8.5 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514 / E83696