Brand: Killark
Catalog ID: GRSSA-1
Application
Catalog Number
GRSSA-1
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GR Outlet Bodies
Type
Outlet Body With Cover
UPC
783936230153
Dimensions
7.5 in x 6 in x 4 in
Gross Weight with Packaging
3.15
Height
4 in
Hub Size
1/2"
Length
7.5 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514