HUBBELL
Image of GUFS-2M GUFS-2M - 180° 3/4" Iron, Swivel Elbow
* Representative image
Image of GUFS-2M GUFS-2M - 180° 3/4" Iron, Swivel Elbow

GUFS-2M - 180° 3/4" Iron, Swivel Elbow

Brand: Killark

Catalog ID: GUFS-2M

180° 3/4" Iron, Swivel Elbow

Product details

General

Application

  • Allows conduit to be joined at angles ranging between 90° and 180°. A screwdriver is the only tool needed.

Catalog Number

GUFS-2M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Iron

Series

GUFS

Type

Swivel Elbow

UPC

783936170404

Dimensions

Dimensions

5 in x 3 in x 3 in

Gross Weight with Packaging

2.16

Height

3 in

Hub Size

3/4"

Length

5 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5