

Brand: Killark
Catalog ID: JLX-22
Hub cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Hub covers include set screws for locking to lighting fixture stems. Cast external hubs with integral bushings.
Application
To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.
Catalog Number
JLX-22
Color
Gray
Cover Type
Hub
EU RoHS Indicator
Finish Type
Natural
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
JL/JAL Series
Type
Outlet Body With Cover
UPC
783936366326
Dimensions
3.031 in x 5.125 in x 5.125 in
Gross Weight with Packaging
1.8
Height
5.125 in
Hub Size
3/4"
Length
3.031 in
Width
5.125 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
X