Brand: Killark
Catalog ID: LZ2SL12030
LZ2SL Series Linear LED fixtures are made of a 316 Stainless Steel body with an impact resistant polycarbonate lens and use energy efficient LED's that are suitable for use in harsh and hazardous environments.
Application
Catalog Number
LZ2SL12030
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Light Source
LED
Lumen Range
15,001-25,000 lm
Lumens
16010
Material
Stainless Steel
Mounting Type
Optic Type
Polycarbonate Lens - Clear
Reflector Type
Aluminim Reflector Plate
Series
LZ2SL
Type
Stainless Steel Linear LED Fixture
UPC
783936122250
Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
24
Height
6.5 in
Length
4.5 in
Weight
25 lb
Width
1 in
Frequency Rating
50/60 Hz
Lumens Per Watt
133.4
Voltage Rating
120-277 VAC
Wattage
120 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66