HUBBELL
KIL_L_MBL-R5GA2
KIL_L_MBL-R5GA2

MBL2230A2S8G - MBL Series LED Low Bay, Hazardous Rated 22 W, 120-277 VAC , 5000K, 2100 Lumens, Pendant Mnt, Type V 8" Spin Top Glass Refractor, Guard

Brand:

Killark

Catalog ID:

MBL2230A2S8G

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC.
  • Compact in Size with Traditional Industrial Appearance and Suitability
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, and spintop refractors
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, and Stanchion
  • MBL LED Housings can be retrofitted to existing MB splice boxes to upgrade from Fluorescent or HID
  • Energy Savings – Less than 50 Watts of Power, 25 Watts for MBL2230
  • Long Life up to 100,000+ maintenance free hours to 70% initial lumens
  • Crisp White Light for Excellent Color Rendering - Chromaticity 5000°K (CCT) 70 CRI
  • Ambient suitability -40°C to 40°C (to 55°C for 14W to 22W)
  • Instant on – Including after power interruption
  • World Voltage 120-277VAC 50/60Hz
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Application

MBL LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.

Catalog Number

MBL2230A2S8G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1365

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Glass Type V Refractor

Series

MBL

UPC

783936085838

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

73.9

Voltage Rating

120-277 VAC

Wattage

22 W

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2