HUBBELL
KIL_L_NV2_Ceiling_Box
KIL_L_NV2_Ceiling_Box

NV2MG - NV2 Series Ceiling Mount Splice Box - M20 - Gray

Brand:

Killark

Catalog ID:

NV2MG

NV2 Series Ceiling Mount Splice Box - M20 - Gray

The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

Product details

General

Catalog Number

NV2MG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Polyester, Fiberglass Reinforced

Mounting Type

Ceiling

Series

NV

UPC

783936009568

Dimensions

Hub Size

M20

Certifications And Compliance

Buy American Compliant

Contact Manufacturer