HUBBELL
Image of OC-9CG OC-9CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- C Type - Hub Size 3-1/2 Inch - Volume 290.0 Cubic Inches
* Representative image
Image of OC-9CG OC-9CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- C Type - Hub Size 3-1/2 Inch - Volume 290.0 Cubic Inches

OC-9CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- C Type - Hub Size 3-1/2 Inch - Volume 290.0 Cubic Inches

Brand: Killark

Catalog ID: OC-9CG

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- C Type - Hub Size 3-1/2 Inch - Volume 290.0 Cubic Inches

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OC-9CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936012926

Dimensions

Gross Weight with Packaging

10.62

Hub Size

3-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer