HUBBELL
Image of OL-78CM OL-78CM - 3" Cast Iron O series Conduit Cover
* Representative image
Image of OL-78CM OL-78CM - 3" Cast Iron O series Conduit Cover

OL-78CM - 3" Cast Iron O series Conduit Cover

Brand: Killark

Catalog ID: OL-78CM

3" Cast Iron O series Conduit Cover

O series covers are dressed with two stainless steel screws for readily access. Covers are offered in stamped galvanized steel and copper-free aluminum or casted Duraloy iron to assure the most reliable corrosion resistance. Optioned with integral neoprene and fiber gasket.

Product details

General

Application

For use with O Series fittings.

Catalog Number

OL-78CM

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

O Series

Type

Conduit Body Cover

UPC

783936480336

Dimensions

Dimensions

13 in x 5 in x 1 in

Gross Weight with Packaging

3.25

Height

1 in

Hub Size

2-1/2" to 3"

Length

13 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5