HUBBELL
Image of OL-90-RG OL-90-RG - 4" Neoprene O series Cover Gasket
* Representative image
Image of OL-90-RG OL-90-RG - 4" Neoprene O series Cover Gasket

OL-90-RG - 4" Neoprene O series Cover Gasket

Brand: Killark

Catalog ID: OL-90-RG

4" Neoprene O series Cover Gasket

O series neoprene cover gaskets offers a wide range of temperatures and durability and resists degradation more than natural or synthetic rubber. When the gasket is applied to our conduit it becomes suitable for wet locations.

Product details

General

Application

For use with O Series fittings.

Catalog Number

OL-90-RG

Color

Black

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Neoprene

Series

O Series

Type

Gasket

UPC

783936490182

Dimensions

Dimensions

15.88 in x 7.63 in x 5.5 in

Gross Weight with Packaging

0.25

Height

5.5 in

Hub Size

3-1/2" to 4"

Length

15.88 in

Width

7.63 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

65