Brand: Killark
Catalog ID: OLK-2VG
O series fiber cover gaskets offer superior ability when lower temperatures and/or high internal pressure exist. Fiber gaskets are one of the oldest and most effective forms of gaskets to date. When the gasket is applied to our conduit it becomes suitable for wet locations.
Application
For use with O Series fittings.
Catalog Number
OLK-2VG
Color
Brown
EU RoHS Indicator
Contact Manufacturer
Material
Fiber
Series
O Series
Type
Gasket
UPC
783936490380
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.01
Height
1 in
Hub Size
3/4"
Length
5 in
Weight
0.01 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
50