HUBBELL
Image of OLL-6 OLL-6 - 2" LL Hub, Aluminum O Series Conduit Body
* Representative image
Image of OLL-6 OLL-6 - 2" LL Hub, Aluminum O Series Conduit Body

OLL-6 - 2" LL Hub, Aluminum O Series Conduit Body

Brand: Killark

Catalog ID: OLL-6

2" LL Hub, Aluminum O Series Conduit Body

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLL-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body

UPC

783936490465

Dimensions

Dimensions

15 in x 6.63 in x 4.5 in

Gross Weight with Packaging

1.99

Height

4.5 in

Hub Size

2"

Length

15 in

Width

6.63 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Logistics

Carton Quantity

5