

Brand: Killark
Catalog ID: OLR-6CG-S
Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 70 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLR-6CG-S
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
O Series
Type
Conduit Body With Cover & Gasket
UPC
783936530482
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
2.5
Height
3 in
Hub Size
2"
Length
1 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
LR
Carton Quantity
5