HUBBELL
KIL_F_OLR-CG
* Representative image
KIL_F_OLR-CG

OLR-6MCG - O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LR Type - Hub Size 2 Inch - Volume 70.0 Cubic Inches

Brand:

Killark

Catalog ID:

OLR-6MCG

O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LR Type - Hub Size 2 Inch - Volume 70.0 Cubic Inches

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLR-6MCG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LR

Material

Iron

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936050263

Dimensions

Gross Weight with Packaging

7.22

Hub Size

2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer