KIL_F_OT-2CG
* Representative image
KIL_F_OT-2CG

OT-1CG-S - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - T Type - Hub Size 1/2 Inch - Volume 4.0 Cubic Inches

Brand:

Killark

Catalog ID:

OT-1CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - T Type - Hub Size 1/2 Inch - Volume 4.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 4 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OT-1CG-S

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936530512

Dimensions

Dimensions

11.75 in x 7.5 in x 4.125 in

Gross Weight with Packaging

0.363

Height

4.125 in

Hub Size

1/2"

Length

11.75 in

Width

7.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

40