HUBBELL
Image of OT-6 OT-6 - 2" T Hub, Aluminum O Series Conduit Body
* Representative image
Image of OT-6 OT-6 - 2" T Hub, Aluminum O Series Conduit Body
Buy America(n) Qualified

OT-6 - 2" T Hub, Aluminum O Series Conduit Body

Brand: Killark

Catalog ID: OT-6

2" T Hub, Aluminum O Series Conduit Body

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OT-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body

UPC

783936530062

Dimensions

Dimensions

10.5 in x 5 in x 5.125 in

Gross Weight with Packaging

2.19

Height

5.125 in

Hub Size

2"

Length

10.5 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397