Brand: Killark
Catalog ID: OT-9M
Application
Catalog Number
OT-9M
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Iron
Series
O Series
Type
Conduit Body
UPC
783936480800
Dimensions
19 in x 8 in x 6 in
Gross Weight with Packaging
24.5
Height
6 in
Hub Size
3-1/2"
Length
19 in
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397