HUBBELL
Image of VBQ1034CN90 VBQ Series Hazardous Interlocked Receptacle - Cutler Hammer - EHD Series 90A Breaker 3P 4W
Image of VBQ1034CN90 VBQ Series Hazardous Interlocked Receptacle - Cutler Hammer - EHD Series 90A Breaker 3P 4W

VBQ Series Hazardous Interlocked Receptacle - Cutler Hammer - EHD Series 90A Breaker 3P 4W

Brand: Killark

Catalog ID: VBQ1034CN90

Cutler-Hammer - EHD Series 100A Receptacle 90A Breaker 3W4P

Killark VersaMate® VBQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks). Integral circuit breaker allows for local circuit protection (Square D and Cutler-Hammer options available).

Product details

General

Catalog Number

VBQ1034CN90

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Mechanically Interlocked

Series

VBQ

Type

Pin & Sleeve

UPC

783936828671

Dimensions

Hub Size

1-1/2"

Electrical Ratings

Amperage Rating

100 A

Conductor Related

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)