Brand: Killark
Catalog ID: VE3Q0018E30A2GLG
The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.
Catalog Number
VE3Q0018E30A2GLG
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Compact Fluorescent
Lumen Range
0-2,000 lm
Lumens
400
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Globe - Clear
Series
VE3Q
UPC
783936114149
Hub Size
3/4"
Frequency Rating
50/60 Hz
Lumens Per Watt
22.2
Voltage Rating
120-277 VAC
Wattage
18 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Carton Quantity
1