HUBBELL
Image of VE3Q0018E30B2GLG VE3Q0018E30B2GLG - VE3 18W Emergency, 120-277V, 3/4" Wall Mount,Globe & Grd
Image of VE3Q0018E30B2GLG VE3Q0018E30B2GLG - VE3 18W Emergency, 120-277V, 3/4" Wall Mount,Globe & Grd

VE3Q0018E30B2GLG - VE3 18W Emergency, 120-277V, 3/4" Wall Mount,Globe & Grd

Brand: Killark

Catalog ID: VE3Q0018E30B2GLG

VE3 18W Emergency, 120-277V, 3/4" Wall Mount,Globe & Grd

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Product details

General

Catalog Number

VE3Q0018E30B2GLG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

0-2,000 lm

Lumens

400

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Globe - Clear

Series

VE3Q

UPC

783936114347

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

22.2

Voltage Rating

120-277 VAC

Wattage

18 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Logistics

Carton Quantity

1