HUBBELL
Image of VE3Q0042E30 VE3Q0042E30 - VE3 42W Emergency Only, 120-277 CFL Quad-Pin Class I Div. 2
Image of VE3Q0042E30 VE3Q0042E30 - VE3 42W Emergency Only, 120-277 CFL Quad-Pin Class I Div. 2

VE3Q0042E30 - VE3 42W Emergency Only, 120-277 CFL Quad-Pin Class I Div. 2

Brand: Killark

Catalog ID: VE3Q0042E30

VE3 42W Emergency Only, 120-277 CFL Quad-Pin Class I Div. 2

The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Product details

General

Catalog Number

VE3Q0042E30

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

0-2,000 lm

Lumens

700

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VE3Q

UPC

783936079578

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

16.7

Voltage Rating

120-277 VAC

Wattage

42 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66