HUBBELL
Image of VE4Q0026E30B2GLG VE4Q0026E30B2GLG - VE4 26W Emergency,120-277, 3/4" Wall Mount,Globe with Guard
Image of VE4Q0026E30B2GLG VE4Q0026E30B2GLG - VE4 26W Emergency,120-277, 3/4" Wall Mount,Globe with Guard

VE4Q0026E30B2GLG - VE4 26W Emergency,120-277, 3/4" Wall Mount,Globe with Guard

Brand: Killark

Catalog ID: VE4Q0026E30B2GLG

VE4 26W Emergency,120-277, 3/4" Wall Mount,Globe with Guard

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE4Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Product details

General

Catalog Number

VE4Q0026E30B2GLG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

0-2,000 lm

Lumens

425

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Globe - Clear

Series

VE4Q

UPC

783936115375

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

16.3

Voltage Rating

120-277 VAC

Wattage

26 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Logistics

Carton Quantity

1