KIL_F_VLJX-2_Angled
* Representative image
KIL_F_VLJX-2_Angled

VLJX-2M - 3/4" X Type, Iron Medium Round Outlet Box

Brand:

Killark

Catalog ID:

VLJX-2M

3/4" X Type, Iron Medium Round Outlet Box

VJ series outlet boxes are for standard and hazardous locations. Its round shape is available in three depths, for use as splice boxes and for hanging pendant fixtures. Optional thread hub or blank covers are available.

Product details

General

Catalog Number

VLJX-2M

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

X

Material

Iron

Series

VJ

Type

Outlet Box

UPC

783936077109

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

UL File Number

E30107 & E3397

Logistics

Carton Quantity

15

Resources and downloads