HUBBELL
Image of XCS-0B13-CD XCS-0B13-CD - XCS Series, AL Momentary Contact Push Button & 120V LED Pilot Lt Cvr w/ Device, Red Button w/ Stop Nameplate, Red Lens w/ Nameplate, 1NC
* Representative image
Image of XCS-0B13-CD XCS-0B13-CD - XCS Series, AL Momentary Contact Push Button & 120V LED Pilot Lt Cvr w/ Device, Red Button w/ Stop Nameplate, Red Lens w/ Nameplate, 1NC

XCS-0B13-CD - XCS Series, AL Momentary Contact Push Button & 120V LED Pilot Lt Cvr w/ Device, Red Button w/ Stop Nameplate, Red Lens w/ Nameplate, 1NC

Brand: Killark

Catalog ID: XCS-0B13-CD

XCS Series - Aluminum Momentary Contact Push Button And 120V LED Pilot Light Cover With Device - Red Button With "Stop" Nameplate - Red Lens With Nameplate To Be Specified - 1NC Contact Rating

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Product details

General

Action

SP

Actuator

Pilot Light and Momentary Pushbutton

Application

  • Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where similar hazards exist. Use in conjunction with magnetic starters or contactors for remote control of motors.

Back Box Type

SWB

Catalog Number

XCS-0B13-CD

Color

Green P.B., White Light

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Number Of Poles

1

Series

XCS

Type

Aluminum Cover With LED Pilot Light And Push Button

UPC

783936960340

Dimensions

Depth

1-3/4

Dimensions

7.5 in x 5.75 in x 4 in

Gross Weight with Packaging

1.5

Height

4 in

Length

7.5 in

Width

5.75 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC; 10A CARRYING @ 600 VAC.

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Logistics

Carton Quantity

5