Brand: Killark
Catalog ID: XEDS-60AA
Killark XEDS Series of Hazardous Location Non-Fused Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments.
Catalog Number
XEDS-60AA
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Series
XEDS
Type
Non-Fused Disconnect
UPC
783936898049
Depth
7
Height
16 in
Weight
17 lb
Width
9.125 in
Frequency Rating
60 Hz
Primary Voltage
600 VAC/250 VDC
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3R, 4, 9(E, F, G)
UL File Number
E53290