

Brand: Burndy
Catalog ID: YCA262NDTS
Catalog Number
YCA262NDTS
Connector Type
Terminal
Die Index
166
Material
Copper
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Product Type
Compression
Trade Name
HYLUG™
UPC
781810170168
UPC 14 Digit GTIN
00781810170168
Dimension - B Length inch
1.72 in
Dimension - Outside Diameter inch
0.71 in
Dimension - Pad Width inch
0.97 in
Dimension - Strip Length inch
1-13/16 in
Dimension - Stud Size inch
1/2 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
2
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
5800