

Brand: Burndy
Catalog ID: YM828
Catalog Number
YM828
Insulation
Y
Insulation Type
Rubber
Material
Copper
Product Family
Utility Overhead & Underground Distribution>Network Underground>Hycrabs
Product Type
Compression
UPC
781810185063
UPC 14 Digit GTIN
00781810185063
Dimension - B Length fraction
2 in
Dimension - Length Overall inch
9.75 in
Dimension - Width fraction
10-4/9 in
Dimension - Width inch
10.44 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
165