

Brand: Burndy
Catalog ID: YNA52RT15HSS
Catalog Number
YNA52RT15HSS
Connector Type
Terminal
Die Index
728
Material
Aluminum
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Product Family
Transmission>ACSR>Terminals
Product Type
Compression
Trade Name
HYLUG™
UPC
781810164013
UPC 14 Digit GTIN
00781810164013
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
321 mm
Dimension - Length Overall inch
12.62 in
Dimension - Outside Diameter inch
2.25 in
Dimension - Pad Width inch
3.22 in
Dimension - Width fraction
3.22 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACAR Str Size
1277 KCMIL- 1280 KCMIL
Conductor - ACAR Str Size Range
1277 KCMIL- 1280 KCMIL
Conductor - ACSR Str Size
1113 (54/19) Finch;1272 (54/19) Pheasant; 1351.5 (54/19) Martin
Conductor - ACSR Str Size Range
1113 (54/19) Finch;1272 (54/19) Pheasant; 1351.5 (54/19) Martin
Conductor - AL Str Size
1351.5;1400;1431.0;1500
Conductor - AL Str Size Range
1351.5-1500
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Pad Orientation
15 Degree
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450