HUBBELL
Image of YNA451RG4 YNA451RG4, 4-hole Aluminum Terminal
Image of YNA451RG4 YNA451RG4, 4-hole Aluminum Terminal

YNA451RG4, 4-hole Aluminum Terminal

Brand:

Burndy

Catalog ID:

YNA451RG4

Aluminum Compression terminal, 715-874.5 Kcmil ACSR, 795-1000 Kcmil Aluminum, 840.2-927.2 Kcmil ACAR, Tube to flat, 4 Pad holes, Terminal is available with H/W.

Product details

General

Catalog Number

YNA451RG4

Connector Type

Terminal

Trade Name

HYLUGâ„¢

UPC

781810163924

UPC 12 Digit

7818101639244

Conductor Related

Conductor Type

GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900

Resources and downloads