HUBBELL
Image of C2788380 2.875" Round Shaft Extension (RS2875.276), 3.5ft High Capacity Pile
Image of C2788380 2.875" Round Shaft Extension (RS2875.276), 3.5ft High Capacity Pile
play
play
play

2.875" Round Shaft Extension (RS2875.276), 3.5ft High Capacity Pile

Brand:

CHANCE Foundation Solutions

Catalog ID:

C2788380

RS2875.276, 42" long Extension High Capacity Pile

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

C2788380

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

9

Shaft Type

RS

Torque Rating

10500 ft-lbs

Type

Anchor Extensions

UPC

096359765783

Dimensions

Length

42 in

Length - Effective

36 in

Pipe Wall Thickness

0.276

Weight

28.1 lb