

Brand: Connector Mfg. Co. (CMC)
Catalog ID: NACC350-5B
Catalog Number
NACC350-5B
Material
Aluminum Alloy, 6061-T6
Product Type
Clear
Dimensions
4.5 in x 2.6 in x 2.13 in
Height
2.13 in
Length
4.5 in
Width
2.6 in
Voltage Rating
600 V
Conductor Range
350 Kcmil - #12 AWG
Number of Conductors
5