

Brand: Connector Mfg. Co. (CMC)
Catalog ID: 6ABV-750
Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;Designed for installation on standard NEMA bolt holes.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set-screws.
Catalog Number
6ABV-750
Material
Aluminum
Number of Holes
2
Type
ABV
Dimensions
4.9 in x 3.75 in x 3 in
Height
3 in
Length
4.9 in
Width
3.75 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #1/0 AWG
Number of Conductors
6
Number of Holes
2