HUBBELL
WCA16335-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 35 Ft, #16/3 SOW, 10 A, 250 VAC
Image of WCA16335-BC WCA16335-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 35 Ft, #16/3 SOW, 10 A, 250 VAC
Image of WCA16335-BC WCA16335-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 35 Ft, #16/3 SOW, 10 A, 250 VAC

WCA16335-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 35 Ft, #16/3 SOW, 10 A, 250 VAC

Brand: Gleason Reel

Catalog ID: WCA16335-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 35 Ft, #16/3 SOW, 10 A, 250 VAC

General

Cable Length

35 Ft

Cable Type

#16/3 SOW

Catalog Number

WCA16335-BC

Color

Yellow

UPC

WCA16335-BC

Dimensions

Cable Length

35 Ft

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Cable Type

#16/3 SOW

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

NEMA 4