

Brand: Gleason Reel
Catalog ID: WCA16345-BC
Cable Length
45 Ft
Cable Type
#16/3 SOW
Catalog Number
WCA16345-BC
UPC
WCA16345-BC
Cable Length
45 Ft
Current / Amperage Rating
10 A
Voltage Rating
600 VAC
Voltage Rating Description
250 VAC
Cable Type
#16/3 SOW
Number Of Wires
3-Wire
Nema Rating
NEMA 4