

Brand: WILEY
Catalog ID: WEEB-BNDJMP8.0
Application
WEEB Bond Jumpers are constructed of corrosion resistant, tin-plated braided copper. They offer an excellent solution to maintain electrical continuity over long spans or air gaps between metal structures. The WEEB washer's patented teeth pierce through most non-conductive coatings and imbed into the underlying metal componenet that it is installed on to and is both UL 467 and UL 270 listed. They are available with a variety of mounting hole sizes and in three standard lengths. Adding flexibility to both the installation process and application requirements, custom lengths and mounting configurations are available upon request.
Catalog Number
WEEB-BNDJMP8.0
Item Type
3B
Product Family
Grounding and Bonding Connectors>Solar Module Bonding/Grounding
Product Type
Mechanical
Series
WEEB® Series
UPC
781810537398
UPC 14 Digit GTIN
00781810537398
Bolt Size
5/16 in
Dimension - Thread Size
-
Length
6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Certified Listed
UL2703
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
400
Pallet Quantity
2000